You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

ED20A/4KTBL

Excel Life Hospitality Keycard Switch 1 Gang + 4 x 20A 240V a.c. Black

Saleable Location AUS/NZL
Item Dimensions 74.0mmW x 118.0mmH x 51.0mmD
Video youtube

Description

Unlock the convenience of a Excel Life Dedicated Plate Hospitality Keycard switches. With a large switching capacity of 4 x 20A switches, each switch plate is designed to stand up to even the heaviest foot traffic yet remain reliable - creating a perfect environment for any busy hospitality setting.

  • No contactor required
  • 4 x 20A switching capacity
  • Suitable for standard key card size ISO/IEC 7810 (85.6 x 53.98 x 0.76mm)
  • 4 Corner fixing options making it a secure installation
  • With Oval 8mm fixing points, straightening up products at the last minute becomes a breeze, saving you time and effort
  • Paint paths lessen potential damage to walls by providing a small channel for paint
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001452751 140.0mmW x 190.0mmH x 33.0mmD 0.121 0.123
Inner Carton 5 9321001453451 163.0mmW x 163.0mmH x 131.0mmD 0.605 0.765
Outer Carton 60 9321001454175 499.0mmW x 333.0mmH x 262.0mmD 7.26 9.68

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.