You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

ED798BL

Excel Life 115/240V Shaver Outlet Black

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001452744
Item Dimensions 77.0mmW x 121.0mmH x 55.0mmD
Video youtube

Description

The Excel Life Dedicated Plate Shaver Outler is used specifically for shaver connection, ideal for hotels and public area applications. Installation is simple with elongated oblong mounting holes that improve levelling, guaranteeing a secure installation.

  • Ideal for hotels and public area applications
  • Double safety protection
  • Oval 84mm fixing points
  • Plate Size: 121mm x 77mm
  • Accepts European, British, American and Australian 2-pin plugs
  • With Oval 8mm fixing points, straightening up products at the last minute becomes a breeze, saving you time and effort
  • Paint paths lessen potential damage to walls by providing a small channel for paint
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 77.0mmW x 121.0mmH x 30.0mmD 0.619 0.62
Inner Carton 2 9321001453444 126.0mmW x 83.0mmH x 162.0mmD 1.238 1.39
Outer Carton 24 9321001454168 330.0mmW x 250.0mmH x 250.0mmD 14.856 17.18

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.