You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

EM910USBBL

Excel Life 1 Module 3.0 Socket for Data Transfer with 150mm Flying lead Black

Saleable Location AUS/NZL
Base Unit Barcode 9321001452560
Video youtube

Description

  • USB 3.0
  • Includes flying lead
  • Front mountable
  • Insert module dimensions: 25 x 57mm
  • Suitable for custom AV plates used in conjunction with Panel Mount Adaptors or Common Support Frame (ECFRAME)
  • Designed to be used in conjunction with Panel Mount Adaptors or Common Plate Frame and suitable Common Cover Plate.
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1
Inner Carton 10 9321001453284
Outer Carton 120 9321001453987

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.