e-catalogue 2024

033533

LCS² Fibre Optic - Patch Cord - Telephone Unit for Self Assembly Panel - 3-6/4-5 Contacts for Digital Telephone

Availability No Longer Available NZ
Saleable Location AUS/NZL
Base Unit Barcode 3245060335335
Item Dimensions 111.6mmW x 43.8mmH x 12.9mmD

Description

The panels and modules ensure that RJ 45 sockets are available for phone lines.They allow two types of connections: Digital telephone contacts 3-6 / 4-5, Analogue telephone contacts 4-5 / 7-8, The panel is equipped with four 12-port modules. The panel is supplied with: 4 captive screws, 4 universal cage nuts, 1 label holder, 6 blank labels. Cable support included in panel. Each module houses 12 RJ45 connectors. It is supplied with a set of labels.

  • Legrand cabling system LCS² category 6A, 6 and 5e - telephone panels, units and cables
  • The panels and modules ensure that RJ 45 sockets are available for phone lines.
  • They allow two types of connections:
  • - Digital telephone contacts 3-6 / 4-5
  • - Analogue telephone contacts 4-5 / 7-8
  • The panel is equipped with four 12-port modules.
  • Panel: galvanized sheet steel DC01
  • Module: RAL 9005 polycarbonate
  • Max. number of connections and disconnections: 5 without refreshing the cable
  • Endurance: 2500 movements (plug insertion/withdrawal)
  • IK03
  • Operating temperature: -40°C to +70°C
  • Humid heat cycle 21 days
  • 1 Year Warranty

Volumetrics

Contents Dimensions
Base Unit 1
Inner Carton 2 72.0mmW x 77.0mmH x 250.0mmD
Outer Carton 40 300.0mmW x 270.0mmH x 400.0mmD

Documentation

icon Data Sheets & Others
icon Brochures
icon Instruction Sheets

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.