You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

033554

LCS² Category 6A, 6 and 5e - Additional Product and Doubler - Unit of 6 RJ45 Connectors - UTP

Availability No Longer Available
Saleable Location AUS/NZL
Base Unit Barcode 3245060335540
Item Dimensions 111.6mmW x 43.8mmH x 12.55mmD

Description

Patch panels are 19’’ in size and are equipped with 4 units (24 RJ 45 Cat. 5e). They are supplied with: 4 captive screws, 4 universal cage nuts, 1 label holder, 6 sets of numbered, coloured stickers from 1 to 24 (white, grey, red, blue, green, yellow) Units are equipped with 6 RJ 45 Cat. 5e. connectors Units are delivered with a set of stickers. Panels ensure automatic earthing of each connector. The RJ 45 connectors on the panels and units are identical and have a tailored ergonomic design.

  • Legrand cabling system LCS² category 6A, 6 and 5e - additional products and doublers
  • Patch panels are 19’’ in size and are equipped with 4 units (24 RJ 45 Cat. 5e).
  • Units are equipped with 6 RJ 45 Cat. 5e. connectors Units are delivered with a set of stickers.
  • No need for cable ties: the cable stays in the cable guide.
  • Panel: DC01 galvanised sheet steel
  • Breakdown voltage M 1000 V
  • Max. number of connections/disconnections: 5 without re-preparing the wire
  • Endurance: 2500 operations (plug-in/pull-out)
  • IK03
  • Operating temperatures: -40°C to +70°C
  • Humid heat 21-day cycle
  • 1 Year Warranty

Volumetrics

Contents Dimensions
Base Unit 1
Inner Carton 2 116.0mmW x 65.0mmH x 155.0mmD
Outer Carton 24 240.0mmW x 170.0mmH x 410.0mmD

Documentation

icon Data Sheets & Others
icon Brochures
icon Instruction Sheets

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.