You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

21251

XL³ IP43 Metal curved door for XL³ 800 Cabinet Height 1000mm

Saleable Location AUS/NZL
Item Dimensions 725.0mmW x 1000.0mmH x 60.0mmD

Description

XL³ 800 cabinets and enclosures enable you to make optimum use of Legrand’s concept of product integration. Whichever enclosure you choose, and whatever your preferred way of working and the technical requirements of your installations, you will find what you need in the XL³ range.

  • Distribution cabinets, cable sleeves and doors XL³ 800
  • IP 43 - IK 08 with kit and door
  • IP 30 - IK 07 without door
  • Metal enclosures
  • Can take devices up to 800 A
  • Fireproof to 750 °C/5 s in accordance with IEC 60695-2-1
  • For installation in public buildings
  • Capacity: 24 and 36 modules per row
  • Cabinets RAL 7035, plinths RAL 7004
  • Supplied flat with functional uprights fitted on the back, adjustable cable entry plate and joining accessories (horizontal and vertical)
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 3245060212513
Outer Carton 1 690.0mmW x 80.0mmH x 1080.0mmD 9.668

Documentation

icon Data Sheets & Others
icon Approvals

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.