20407
Description
XL³ 800 cabinets and enclosures enable you to make optimum use of Legrand’s concept of product integration. Whichever enclosure you choose, and whatever your preferred way of working and the technical requirements of your installations, you will find what you need in the XL³ range.
- Distribution cabinets, cable sleeves and doors XL³ 800
- IP 43 - IK 08 with kit and door
- IP 43 - IK 08 with kit and door
- IP 30 - IK 07 without door
- Metal enclosures
- Metal enclosures
- For installation in public buildings
- Fireproof to 750 °C/5 s in accordance with IEC 60695-2-1
- For installation in public buildings
- Capacity: 24 and 36 modules per row
- Cabinets RAL 7035, plinths RAL 7004
- Supplied flat with functional uprights fitted on the back, adjustable cable entry plate and joining accessories (horizontal and vertical)
- 1 Year Warranty
Volumetrics
| Contents | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|
| Outer Carton | 1 | 1020.0mmW x 130.0mmH x 1275.0mmD | 32.0 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Instruction Sheets |
|
Approvals |

Data Sheets & Others
Instruction Sheets
Approvals