LFS0214WBL
Description
Illuminate your outdoor space with the HPM BAKRA PIR Sensor LED 14W 1100lm Cool White Flood Light in black. The functional design casts a wide spread of light, making areas like driveways, secluded walkways and front and back porches brighter and safer. The PIR sensor automatically activates the light when motion is detected, enhancing security and convenience.
- 14W model is ideal for small areas
- 1,100lm lumens
- Adjustable detection range from 1 to 8m and 130° detection angle
- Adjustable time delay from 10 sec to 4 min using “time” knob
- IP44 rated, suitable for outdoor undercover areas
- 3 Year Warranty
Volumetrics
| Contents | Barcode | Net Weight | Gross Weight | |
|---|---|---|---|---|
| Base Unit | 1 | 700.0 | ||
| Outer Carton | 6 | 9321001441342 | ||
| Pallet | 144 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Declaration of Conformity |

Data Sheets & Others
Declaration of Conformity