You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

033561

LCS² Category 6 19 Patch Panel - 1 U - 24 Connectors - UTP 8 Contacts

Availability No Longer Available NZ
Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 3245060335618
Item Dimensions 482.6mmW x 43.8mmH x 80.8mmD

Description

The patch panels are 19” and equipped with 4 patch units (24 x Cat. 6 RJ 45 sockets). Cat. 6 units and panels are suitable for small commercial installations. They are supplied with: 4 captive screws, 4 universal cage nuts, 1 label holder, 6 sets of coloured labels, numbered from 1 to 24 (white, grey, red, blue, green, yellow). They are supplied with a set of non-numbered coloured labels. The panels offer automatic earthing of each connector with Legrand enclosures.

  • Patch panels are 19” and equipped with 4 patch units (24 x Cat. 6 RJ 45 sockets).
  • Cat. 6 units and panels are suitable for small commercial installations.
  • Supplied with a set of non-numbered coloured labels.
  • RJ 45 connectors on the panels and units are identical, with suitable design and ergonomic features
  • STP connectors are fitted with a steel ring enabling a 360° Earth connection.
  • Max. number of connections and disconnections: 5 without refreshing the wiring.
  • Endurance: 2500 movements (plug insertion/withdrawal).
  • 1 Year Warranty

Volumetrics

Contents Dimensions
Inner Carton 1 114.0mmW x 81.0mmH x 507.0mmD
Outer Carton 3 398.0mmW x 140.0mmH x 598.0mmD

Documentation

icon Data Sheets & Others
icon Brochures
icon Instruction Sheets

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.