You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

21253

XL³ IP43 Metal curved door for XL³ 800 Enclosure Cat No 20403

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 3245060212537
Item Dimensions 725.0mmW x 1400.0mmH x 60.0mmD

Description

XL³ 800 cabinets and enclosures enable you to make optimum use of Legrand’s concept of product integration. Whichever enclosure you choose, and whatever your preferred way of working and the technical requirements of your installations, you will find what you need in the XL³ range.

  • Distribution cabinets, cable sleeves and doors XL³ 800
  • IP 40 - IK 08 with door
  • IP 30 - IK 07 without door
  • Metal enclosures
  • Can take devices up to 800 A
  • Fireproof to 750 °C/5 s in accordance with IEC 60695-2-1
  • For installation in public buildings
  • Capacity: 24 and 36 modules per row
  • Cabinets RAL 7035, plinths RAL 7004
  • Supplied flat with functional uprights fitted on the back, adjustable cable entry plate and joining accessories (horizontal and vertical)
  • 1 Year Warranty

Volumetrics

Contents Dimensions Net Weight Gross Weight
Outer Carton 1 690.0mmW x 80.0mmH x 1480.0mmD 13.611

Documentation

icon Brochures
icon Instruction Sheets
icon Approvals

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.