You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

  • Soft touch electronic switch - 3 wire
  • Programmable LED indicator (red or blue)
  • LED indicator can be off or dimmed when lighting is not activated
  • 2 way switching available with slave mechanism (EM800SLAVE)
  • 5A load capacity
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 185.0mmW x 135.0mmH x 20.0mmD 34.0
Inner Carton 10 9321001453338 125.0mmW x 160.0mmH x 83.0mmD 0.36
Outer Carton 120 9321001454052 270.0mmW x 170.0mmH x 515.0mmD 4.32 4.6

Documentation

icon Data Sheets & Others
icon Brochures
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.