DLI9003
Description
The HPM DLI Integrated Driver LED 7W 700lm Warm White Dimmable Downlight features a functional design and classic finish, adding a touch of contemporary lighting to any room. Ideal for all areas of the house, it delivers maximum brightness with just 7W, ensuring limited power consumption.
- Integrated dimmable driver compatible with trailing edge dimmers
- Smooth dimming range
- 70mm, Low ceiling depth
- Suitable for 70mm, 90mm and 125mm cut-outs
- 1m flex cord and plug for quick and easy installation
- Suitable for slab canisters
- Insulation Contact - Fire Resistant (IC-F) recessed luminaire
- 3 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 265.0 | |||
| Outer Carton | 24 | 9321001455516 | 250mmW x 325mmH x 495mmD | 8.5 | |
| Pallet | 960 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Instruction Sheets |
|
Declaration of Conformity |

Data Sheets & Others
Instruction Sheets
Declaration of Conformity