You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

033154

LCS³ Cat 6A RJ45 STP Keystone Socket

Saleable Location AUS/NZL
Base Unit Barcode 3245060331542
Item Dimensions 19.1mmW x 29.0mmH x 37.0mmD
Video youtube

Description

Due to the high power in PoE++ the choice of a high-quality connector is essential. While disconnected, Legrand ’s high-quality connectors prevent damage to the contacts due to the arc generated. The user friendly toolless fast connection for installation both on patch panels and in the workstation facilitate wiring and increase data transfer speed with both the copper solution and the fibre optic solution. A perfect connection can be obtained in a few seconds, guaranteeing optimum performance of the link from the patch panel to the workstation.

  • STP connector - metal shielding with quick toolless connection
  • Cat. 6A RJ 45 terminal socket for high speed connection to a network
  • Enables data transmission at 10 Gbit/s.
  • Socket is used with F/UTP or S/FTP cables
  • RJ 45 connectors are equipped with a locking nut that does not require the use of a specific tool and which enables re-cabling in the event of error
  • Toolless system allows the wire pairs to be spread easily before mounting them on the connector
  • Spreading cables ensures that each pair is separated by the specified 13 mm
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 18.53
Inner Carton 10 3414971359994 72.0mmW x 79.0mmH x 97.0mmD 0.19
Outer Carton 100 3414971360006 265.0mmW x 118.0mmH x 305.0mmD 2.25

Documentation

icon Data Sheets & Others
icon Brochures
icon Range Guide
icon Instruction Sheets
icon Environmental Profile

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.