You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

Legrand LCS2 connector with fast connection thanks to integrated crimping Take AWG 22 single-core cables up to AWG 26 and AWG multicore cables Contacts marked with dual colour code and wiring schemes T568 A and T 568 B Conform to standards ISO/IEC 11801 Ed. 2.0, amendment 2, EN 50173-1 and TIA/EIA 568 C

  • Keystone RJ45 socket cat.5e
  • Enables high speed data transmission (Gigabit Ethernet).
  • Metal parts: bronze, nickel, platinum, gold
  • Max. number of connections and disconnections: 5 without refreshing the cable
  • Endurance: 2500 movements (plug insertion/withdrawal)
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 3245060331603
Inner Carton 10 3414970313065
Outer Carton 240 3414970313072

Documentation

icon Data Sheets & Others
icon Brochures
icon Instruction Sheets

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.