You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

002692

Legrand BUS/KNX Building Management Dry Contact 4 Inputs + 4 Outputs Flush Mounted Interface

Saleable Location AUS/NZL
Base Unit Barcode 3414970601629

Description

Voltage free contacts interface for KNX lighting management solution allowing to connect traditional switches, push-buttons or alarms to the BUS/KNX

  • For installation in a flush-mounting box
  • 4 inputs - 4 outputs
  • Connected with the BUS/KNX cable
  • Connects voltage free contacts devices (switches, push-buttons, alarms, etc.) to the BUS/KNX
  • (Red) LED and push button: for assigning the physical address
  • (Green) LED flashing: Indicate the application layer works normally
  • Short-circuit-proof, overload protection, reverse voltage protection
  • Configuration through ETS tool from KNX association
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1
Outer Carton 12 3414970735720

Documentation

icon Data Sheets & Others
icon Instruction Sheets

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.