You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

EMUSB2ACWE

Excel Life Type A & C Dual USB Charger Mechanism White

Availability No Longer Available
Suggested Replacement EMUSBN2ACWE
Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001462101

Description

  • 2 high charging capacity USB ports: 4.8A total
  • 1 x Type C USB port for latest devices and future releases
  • Capable of charging up to two tablets/smartphones simultaneously at their maximum capacity
  • Charging module installed in wall cavity
  • Overload protection on output (USB circuit)
  • Suitable for all commercial and residential installations such as kitchens and bedside tables
  • Compatible with Excel Life™ switch plates, 1 to 3 gang or powerpoints with an extra mechanism hole
  • Indoor use only
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode
Outer Carton 12 9321001462163

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.