You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

411133

DX3 RCBO 1P+N 25A 30mA 6kA (MCB/RCD combo) - A Type - C Curve

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 3414970751898
Item Dimensions 17.8mmW x 104.5mmH x 77.7mmD

Description

Legrand Residual Current Circuit Breaker with Overload (RCBO) and positive contact indication for control. Gives protection against short circuits and overloads, and isolation of electrical circuits. It protects people from direct and indirect contact and protecting installations from insulation faults. Power supply either from the top or the bottom. This Din mounted combo RCD/MCB now comes in a compact 1 module size to save space in distribution boards on both residential and commercial installations.

  • Single module size (only 18mm wide)
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 27.0mmW x 90.0mmH x 115.0mmD 144.4 152.0
Outer Carton 48 3414970751904 240.0mmW x 202.0mmH x 383.0mmD 7.45
Pallet 864

Documentation

icon Data Sheets & Others
icon Instruction Sheets
icon Environmental Profile
icon Approvals
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.