e-catalogue 2024

411129

DX3 RCBO 1P+N 10A 30mA 6kA (MCB/RCD combo) - A Type - C Curve

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 3414970751836
Item Dimensions 17.8mmW x 104.5mmH x 77.7mmD

Description

Legrand Residual Current Circuit Breaker with Overload (RCBO) and positive contact indication for control. Gives protection against short circuits and overloads, and isolation of electrical circuits. It protects people from direct and indirect contact and protecting installations from insulation faults. Power supply either from the top or the bottom. This Din mounted combo RCD/MCB now comes in a compact 1 module size to save space in distribution boards on both residential and commercial installations.

  • Single module size (only 18mm wide)
  • Conform to IEC 61009-1
  • Compatible with prong-type supply busbars
  • Breaking capacity: 6000 - IEC 61009-1 - 6 kA / IEC 60947-2 for single pole + neutral
  • A type: detect AC and DC component faults
  • Enhanced immunity to unwanted tripping in disturbed environments
  • Can be equipped with DX³ signalling and remote tripping auxiliaries and motorised controls

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 90.0mmW x 26.0mmH x 110.0mmD 138.7 146.0
Outer Carton 48 3414970751843 240.0mmW x 202.0mmH x 363.0mmD 7.38
Pallet 4032

Documentation

icon Data Sheets & Others
icon Instruction Sheets
icon Environmental Profile
icon Approvals
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.