You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

EC777USB2IWE

Excel Life Common Plate 10A Double Power Point with Integrated USB-A Charger White

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Item Dimensions 118.0mmW x 74.0mmH x 10.0mmD
Video youtube

Description

Featuring a compact footprint, this Double Powerpoint with Integrated USB Charger can be fitted in brick walls or installations requiring wall boxes. With 2.4A USB charging output and a smart chip, it can charge one tablet or 2 smartphones at full speed. A Good Design Award finalist, Excel Life USB powerpoints are perfect for kitchens, bedrooms, lounge rooms, offices, classrooms, cafes and hotels

  • 2.4A charging capacity
  • Internal safety shutters for extra safety (powerpoint)
  • Overload protection (USB circuit)
  • Suitable for installation in wall boxes
  • Conform to AS/NZS60950-1, AS/NZS 4665, AS/NZS 3100
  • Paint path - lessens potential damage to walls by providing a small channel for paint ingress
  • Suitable for all commercial and residential installations such as kitchens, bedrooms, offices, retail, hospitality and education facilities
  • Indoor use only
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001457473
Inner Carton 6 9321001457480 163.0mmW x 163.0mmH x 131.0mmD
Outer Carton 72 9321001457497 500.0mmW x 333.0mmH x 262.0mmD

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.