EV250TWE
Description
The HPM VIVO 250VA 2 Wire Trailing Edge Rotary Dimmer Mechanism is the perfect solution for adjusting light brightness with ease. This replacement dimmer mechanism seamlessly fits into your existing switch plate, giving you full control over lighting levels. Whether you want a soft glow or maximum brightness, this dimmer helps create the ideal lighting ambiance for any occasion
- Quiet operation
- Automatically dims lamp if the dimmer is overloaded or insufficiently de-rated
- Flicker free - no flickering of the lamp due to ripple injections on the mains supply
- Soft start - turns lamps on gradually to prolong lamp life
- Low profile knob
- Oval 84mm fixing points - making it easier to adjust when installing
- Customise to suit your tastes and your interior with the coloured coverplate options (sold separately)
- Suitable for all commercial and residential installations such as kitchens, bedrooms, offices, retail, hospitality and education facilities
- Cut-out size: 56 x 96mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 9321001465775 | 134.0mmW x 270.0mmH x 50.0mmD | 85.2 | |
| Inner Carton | 5 | 9321001467021 | 174.0mmW x 124.0mmH x 163.0mmD | 0.53 | |
| Outer Carton | 60 | 9321001468264 | 272.0mmW x 515.0mmH x 387.0mmD | 7.51 |
Documentation
Brochures |
|
Declaration of Conformity |

Brochures
Declaration of Conformity