ED777USB2ACBL
Description
The Excel Life Dedicated Plate Double Powerpoint with Type A+C Chargers is equipped with an external USB mechanism that extends 60cm long, making it suitable for installation in drywalls and wall cavities where space is limited. This unique powerpoint features a combination of Type A and Type C ports with output currents of 2.4A on Type A and up to 3A on Type C, delivering a total output of 4.8A across its two USB sockets. A Good Design Award finalist, Excel Life USB powerpoints are perfect for kitchens, bedrooms, lounge rooms, offices, classrooms, cafes and hotels.
- 2 high charging capacity USB Ports 4.8A total
- Type C port for latest devices and future releases
- Capable of charging up to two tablets/smartphones simultaneously at their maximum capacity
- Suitable for telephones, smartphones, MP3/MP4 players, fitness bands and sport watches
- Suitable for installation in dry wall and wall cavities
- Suitable for all commercial and residential installations such as kitchens, bedrooms, offices, retail, hospitality and education facilities
- Overload protection (USB circuit)
- Low standby power consumption < 0.07W
- Internal safety shutters for extra safety (powerpoint)
- Conform to AS/NZS60950-1, AS/NZS 4665, AS/NZS 3100
- Indoor use only
- Cut-out size: 96 x 56mm
- Plate dimensions: 120 x 76mm
- Plate thickness: 10mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001463351 | 0.22 | 0.309 | |
Outer Carton | 12 | 9321001463405 | 330.0mmW x 250.0mmH x 250.0mmD | 2.64 | 6.008 |
Documentation
![]() |
|
![]() |
|
![]() |
|
![]() |