AR770USB2ACMWE
Description
The timeless design of ARTEOR was carefully crafted and inspired by the most modern technologies, such as flat screen TVs and digital photo frames, creating the impression the product is floating on the wall. ARTEOR offers a wide choice of ergonomics and finishes from the elegant simplicity of the netural finishes to the refinement of the Signature line, ARTEOR is a collection rich in choice and fine materials to make each room truly unique.
- 2 high charging capacity USB ports: 4.8A total
- Capable of charging up to two tablets/smartphones simultaneously at their maximum capacity
- Suitable for smartphones, tablets, fitness bands and running watches
- Charging module installed in wall cavity
- To be installed in Arteor switch plates or powerpoints with an extra mechanism hole
- Suitable for all commercial and residential installations such as kitchens and bedside tables
- Overload protection on output (USB circuit)
- Low standby power consumption: < 0.07W
- Indoor use only
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | |
|---|---|---|
| Base Unit | 1 | |
| Outer Carton | 12 | 9321001462194 |
Documentation
Data Sheets & Others |
|
Brochures |

Data Sheets & Others