You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

343081

Bticino Linea 3000 2-Wire Metal Video Entrance Panel

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 8005543565209
Item Dimensions 100.0mmW x 190.0mmH x 26.0mmD
Video youtube

Description

Linea 3000 wall mounted 2-Wires video pushbutton panel with Zamak front cover and wide angle colour camera. Fitted with white LED for the lighting of the shooting field in low light conditions. Can be set up for one or two family installation. It provides the possibility of opening an electrical door lock directly connected to clamps S+ and S- (18 V 4 A impulsive, 250 mA holding current, 30 ohm max). White LED backlit name plate. Protection degree IP54 – protection against mechanical impact IK10.

  • LINEA 3000 can be configured both for 1 and 2 family house
  • HIGH installation flexibility with 100mm width, suitable for POLE installation
  • Hight level applications
  • Unique design and robust perception
  • Horizontal and vertical wide viewing field
  • Door lock release with coloured badges or clear discs, providing additional safety for all residents
  • Available in kit
  • Easy 2 wire installation
  • Wall mount installation
  • Flush mount accessories sold separately, 350020 or 343061
  • Rainshield accessory sold separately, 343051, for added protection from the outdoor elements
  • 1 Year Warranty

Volumetrics

Contents Dimensions Net Weight Gross Weight
Base Unit 1 506.0
Outer Carton 1 365.0mmW x 125.0mmH x 565.0mmD 9.8

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.