You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

344642

Bticino Classe 300 7 LCD Touch Screen Handsfree Video Internal Unit with Wi-Fi Light Finish

Saleable Location AUS/NZL
Item Dimensions 194.0mmW x 162.0mmH x 22.0mmD
Video youtube

Description

The Classe 300X13E is a sleek, handsfree video intercom designed for modern living. Featuring a 7” touch screen and built-in Wi-Fi, it offers seamless control and connectivity through the Door Entry App (iOS/Android). Whether you're answering calls, unlocking doors, or viewing entrance panels remotely, this unit delivers smart convenience with minimal wiring.

  • 7” LCD touch screen for intuitive interaction
  • Wi-Fi enabled for remote access via smartphone/tablet
  • 2-wire technology for easy installation and retrofit compatibility
  • Inductive loop for hearing aid support
  • Built-in audio/video memory and answering machine
  • The combination of 2-wire cabling and Wi-Fi allows for quick integration into both new and existing systems, minimising the need for extensive rewiring while enabling modern smart features.
  • With built-in Wi-Fi, the Classe 300X13E connects effortlessly to the Door Entry App (available on Android and iOS), allowing users to manage key functions remotely. This includes receiving video calls, unlocking doors, activating entrance panels, scrolling through connected cameras, performing firmware updates, and triggering additional system actions—all from a smartphone or tablet, offering unmatched convenience and control.
  • Unlike many traditional video intercoms, the Classe 300X13E supports full remote interaction, which is a strong differentiator in the smart home and building automation space.
  • The built-in inductive loop and handsfree operation make it more accessible than many competitors, aligning with inclusive design standards.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 8005543561447 745.0
Outer Carton 1 365.0mmW x 125.0mmH x 565.0mmD 9.3

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.