002662
Description
BUS/KNX solutions. Active control of lighting, shutters, temperature and socket outlets
- 8 outputs - 800 VA max each for lighting
- DIN 4 modules
- Current consumption on the BUS: 5 mA
- Built-in power supply 230 VA, + 10%/- 15%, 50 Hz
- Configuration through ETS tool from KNX association
- 1 Year Warranty
Volumetrics
| Contents | Barcode | |
|---|---|---|
| Base Unit | 1 | 3245060026622 |
| Outer Carton | 10 | 3414970359162 |
Documentation
Data Sheets & Others |
|
Instruction Sheets |
|
Approvals |

Data Sheets & Others
Instruction Sheets
Approvals