002686
Description
KNX dimming actuator controlling incandescent and halogen lamps with ferromagnetic or electronic transformers with automatic loads identification (R, L or C type loads) through 2 outputs
- 2 outputs - 500 VA max each
- DIN 8 modules
- Power supply from KNX bus (< 12mA)
- Connected with the BUS/KNX cable
- Integrated automatic learning phase for the associated loads (R, L or C type loads)
- Configuration of normal/timer operating mode and behaviour on reception of switch on command and/or configurable dimming command
- Predefined configurable dimming values
- Up to 15 configurable scenes
- Configuration through ETS tool from KNX association
- 1 Year Warranty
Volumetrics
| Contents | Barcode | |
|---|---|---|
| Base Unit | 1 | |
| Outer Carton | 18 | 3414970735683 |
Documentation
Data Sheets & Others |
|
Instruction Sheets |

Data Sheets & Others
Instruction Sheets