e-catalogue 2024

RAR770USB2PSMMG

Arteor - Dual USB charger mechanism 2x2.4A 250V a.c. Magnesium

Availability No Longer Available
Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001454335

Description

Enjoy Arteor timless design carefully crafted and inspired by the most modern technologies. This award-winning dual USB charging module fits snuggly into the Arteor range. It can charge two tablets at top speed simultaneously. Add it to grids with power socket or light switches - whatever you need. Ideal for residential or commercial applications.

  • USB charging ports configured for tablets and high current drain devices.
  • The mechanism is designed to be used with Arteor and Excel Life range GPOs and switchgrids (if Neutral is available)
  • Overload protection on output
  • Low power consumption <0,15W
  • Capable of charging up to two tablets/smartphones simultaneously at their maximum capacity
  • 2 x 2.4A USB Ports: high charging capacity
  • Suitable for smartphones, tablets, fitness bands and running watches
  • Charging module installed in wall cavity
  • Use 3m extension lead EAUSBEXT3WE with AR770USB2PSXMWE/AR770USB2PSXMMG to extend USB socket from Power Supply Charger
  • Indoor use only
  • Suitable for all commercial and residential installations such as kitchens and bedside tables
  • For plasterboard or single brick installations
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 133.0mmW x 264.0mmH x 36.0mmD 170.0
Inner Carton 5 9321001454373
Outer Carton 60 9321001454410

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.