You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

EV777USB2PSAGR

HPM VIVO 10A Double Powerpoint USB 2.4A x 2 Chargers Dark Grey

Availability No Longer Available
Saleable Location AUS/NZL
Item Dimensions 119.0mmW x 85.0mmH x 40.0mmD

Description

The HPM VIVO Double Powerpoint is a 10Amp powerpoint that features 2 x USB 2.4A charging ports, allowing you to charge up to two tablets or smartphones simultaneously at their maximum capacity. The sleek, square design is sure to complement any decor, and the interchangeable coverplate allows you to customize it to your taste.

  • Double powerpoint with 2 x 2.4A USB ports
  • Low standby power consumption < 0.07W
  • Capable of charging up to two tablets/smartphones simultaneously at their maximum capacity
  • Sleek and square
  • Easy and fast installation
  • Oval fixing points making it easier to adjust when installing
  • 4 corner fixing options
  • Suitable for installation in dry wall and wall cavities
  • Suitable for all commercial and residential installations such as kitchens, bedrooms, offices, retail, hospitality and education facilities
  • Customise to suit your tastes and your interior with the coloured coverplate options (sold separately)
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001465393 138.0mmW x 109.0mmH x 90.0mmD 270.0
Inner Carton 1 350.0mmW x 300.0mmH x 260.0mmD 4.24
Outer Carton 12 9321001466642

Documentation

icon Brochures
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.