You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

GLLED007

HPM TULI 12V LED Pond Light Black

Saleable Location AUS/NZL
Base Unit Barcode 9321001474340
Item Dimensions 98.0mmW x 360.0mmH x 98.0mmD

Description

The HPM TULI LED Pond Light is perfect for creating a magical garden atmosphere. Lightweight and energy-efficient, these spotlights enhance the greenery around your pond while minimising energy consumption, making them an eco-friendly choice for your outdoor space.

  • Aluminium Powdercoated Black
  • IP Rating : IP68
  • Housing Material / Finish: Aluminium Powdercoated Black
  • Mounting: Metal Bracket / Plastic Ground stake
  • Lifetime (Lamp): 25000hrs @ 25°C
  • DIY Installation - Requires transformer
  • Ideal for Gardens, Entrances, Terraces
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 761.0 1000.0
Outer Carton 20 9321001474357 520.0mmW x 250.0mmH x 250.0mmD
Pallet 320

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.