You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

EV777USB2ACWE

HPM VIVO 10A Double Powerpoint with USB 4.8A Type A+C White

Availability No Longer Available
Saleable Location AUS/NZL
Base Unit Barcode 9321001469568
Item Dimensions 118.0mmW x 85.0mmH x 10.0mmD

Description

The HPM VIVO Double Powerpoint with USB Type A+C 4.8A Charger Ports provides two high-charging-capacity USB ports, suitable for installation in plasterboard and wall cavities. The inclusion of both type A + C ports allows for the charging of the latest devices at their maximum capacity. With this product, you can easily upgrade an old powerpoint, or add convenience to a new space. The sleek, square design is sure to complement any decor, and the interchangeable coverplate allows you to customize it to your taste.

  • 2 high charging capacity USB Ports 4.8A total
  • Type C port for latest devices and future releases
  • Capable of charging up to two tablets/smartphones simultaneously at their maximum capacity
  • Suitable for telephones, smartphones, MP3/MP4 players, fitness bands and sport watches
  • Suitable for installation in dry wall and wall cavities
  • Suitable for all commercial and residential installations such as kitchens, bedrooms, offices, retail, hospitality and education facilities
  • Oval fixing points making it easier to adjust when installing
  • 4 corner fixing options
  • Overload protection (USB circuit)
  • Low standby power consumption < 0.07W
  • Internal safety shutters for extra safety (powerpoint)
  • Conform to AS/NZS60950-1, AS/NZS 4665, AS/NZS 3100
  • Suitable for information technology equipment only
  • Customise to suit your tastes and your interior with the coloured coverplate options (sold separately)
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 138.0mmW x 109.0mmH x 90.0mmD 270.0
Inner Carton 1 350.0mmW x 300.0mmH x 260.0mmD 4.24
Outer Carton 12 9321001469582

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.