e-catalogue 2024

EV250TGR

HPM VIVO 250VA 2 Wire Trailing Edge Rotary Dimmer Dark Grey

Saleable Location AUS/NZL
Base Unit Barcode 9321001465782
Item Dimensions 85.0mmW x 120.0mmH x 50.0mmD

Description

The HPM VIVO 250VA 2 Wire Trailing Edge Rotary Dimmer Mechanism is perfect for those who want to be able to dim their lights up or down. It is a replacement mechanism that can change the functions of your switch plate. With this product, you will have more control over the brightness of your lighting so that you can find the perfect level for any occasion.

  • Easy and Fast installation
  • Sleek & Square
  • Automatically dims lamp if the dimmer is overloaded or insufficiently de-rated
  • Flicker free - no flickering of the lamp due to ripple injections on the mains supply
  • Soft start - turns lamps on gradually to prolong lamp life
  • Quiet operation
  • Lower profile knob
  • Easy grip
  • Compatible with HPM VIVO Blank plate or as a replacement mechanism for grid plates (sold separately)
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 85.2
Inner Carton 5 9321001467038 174.0mmW x 124.0mmH x 163.0mmD 0.53
Outer Carton 60 9321001468271 272.0mmW x 515.0mmH x 387.0mmD 7.51

Documentation

icon Brochures
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.