ED777USBENGUG
Description
The Excel Life Dedicated Plate Double Powerpoint with two Type A Chargers is equipped with an external USB mechanism that extends 60cm long, making it suitable for installation in drywalls and wall cavities where space is limited. A Good Design Award finalist, Excel Life USB powerpoints are perfect for kitchens, bedrooms, lounge rooms, offices, classrooms, cafes and hotels.
- 2 x Type A high charging capacity USB Ports, 4.8 total, with engraving to indicate charging socket on coverplate
- Capable of charging up to two tablets/smartphones simultaneously at their maximum capacity
- Suitable for telephones, smartphones, MP3/MP4 players, fitness bands and sport watches
- Suitable for installation in dry wall and wall cavities
- Suitable for all commercial and residential installations such as kitchens, bedrooms, offices, retail, hospitality and education facilities
- Overload protection (USB circuit)
- Low standby power consumption < 0.07W
- Internal safety shutters for extra safety (powerpoint)
- Conform to AS/NZS60950-1, AS/NZS 4665, AS/NZS 3100
- Indoor use only
- Cut-out size: 96 x 56mm
- Plate dimensions: 120 x 76mm
- Plate thickness: 10mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001456186 | 140.0mmW x 190.0mmH x 33.0mmD | 0.145 | 0.147 |
Inner Carton | 12 | 9321001456339 | 163.0mmW x 163.0mmH x 131.0mmD | 1.74 | 1.914 |
Outer Carton | 12 | 9321001456339 | 499.0mmW x 333.0mmH x 262.0mmD | 17.4 | 19.64 |
Documentation
![]() |
|
![]() |
|
![]() |
|
![]() |