EVM883WE
Description
The HPM VIVO 5Amp Push Button Switch Mechanism is an excellent alternative to the traditional rocker switch. It features a soft-touch electronic design for a smooth feel and is built to last. With easy and quick installation, it's a perfect replacement for your current switch plate.
- Soft touch electronic switch
- On-board programming allows LED indicator to be red or blue
- 5A load capacity
- 5Amp load capacity
- 3 wire
- Compatible with HPM VIVO Blank plate or as a replacement mechanism for grid plates (sold separately)
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 45.0 | |||
| Inner Carton | 6 | 9321001469186 | 200.0mmW x 130.0mmH x 77.0mmD | 0.37 | |
| Outer Carton | 72 | 9321001469247 | 250.0mmW x 330.0mmH x 240.0mmD | 5.64 |
Documentation
Brochures |
|
Declaration of Conformity |

Brochures
Declaration of Conformity