You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

EV770/2WE

HPM VIVO 10A 2 Gang Vertical Rocker Switch Plate White

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001465478
Item Dimensions 85.0mmW x 119.0mmH x 10.0mmD

Description

The HPM VIVO 10A Vertical Rocker Switch Plate is a sleek and practical solution for controlling lighting in your home. Its sleek, square design complements any decor, while the interchangeable cover plate allows for customisation to suit your style. With easy installation and a user-friendly design, this switch plate offers an attractive and functional way to manage lighting.

  • 2 Gang
  • 10AX 2 way single Pole Double Throw
  • Sleek & Square design
  • Includes common coverplate that is interchangable with the 14 colour finishes of the Vivo range
  • Oval 84mm fixing points - making it easier to adjust when installing
  • Customise to suit your tastes and your interior with the coloured coverplate options (sold separately)
  • Suitable for all commercial and residential installations such as kitchens, bedrooms, offices, retail, hospitality and education facilities
  • Cut-out size: 56 x 96mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 96.9
Inner Carton 5 9321001466727 174.0mmW x 124.0mmH x 163.0mmD 0.58
Outer Carton 60 9321001467960 272.0mmW x 515.0mmH x 387.0mmD 8.21
Pallet 1440

Documentation

icon Data Sheets & Others
icon Brochures
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.