You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

404912

Legrand 1P 1 Meter Fork-Type Supply Busbar

Availability No Longer Available
Suggested Replacement 404957
Saleable Location AUS/NZL
Video youtube

Description

Legrand offers optimised distribution solutions that allows for the various switchgear and protection devices of the electrical panel for residential or commercial applications to adapt to the challenges during installation. The Single-pole fork type can supply a row or a group of DX³ / TX³ devices from the top or bottom, and can also be cut to adapt to different situations.

  • Supply busbars fork type
  • Phase only
  • 100A max rating
  • 1 meter
  • Compatible with pole protection part no 4 049 88
  • Compatible with End caps part no 4 049 93

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 3245064049122
Inner Carton 10
Outer Carton 10 3414971432826 114.0mmW x 63.0mmH x 1042.0mmD 3.03

Documentation

icon Data Sheets & Others

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.