e-catalogue 2025

664164/D

Bulkhead 360 LED - Plain die-cast aluminium IK10 bulkhead with NiMh battery - DALI

Availability No Longer Available NZ
Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001457923
Item Dimensions 360.0mmW x 360.0mmH x 145.0mmD

Description

A robust die-cast aluminium IP65 bulkhead designed for wall or ceiling installations.

  • Mode of operation: Switched Maintained
  • Supply voltage: 240V a.c 50Hz
  • Power consumption: 18W MAINS + 7W EM = 25W
  • LED Colour Temp: 4000K, CRI >80
  • Light Source Life (LSL): 50,000 hours
  • Inrush Current: 20A
  • Operating temperature: 10° to 40°
  • IP rating: IP65, IK rating: IK10
  • Construction:Die-cast aluminium body and Polycarbonate (PC) diffuser
  • Mounting: Surface mounted for wall or ceiling
  • Photometric classification: C0 - D50 | C90 - D50 (Ceiling mount)
  • Compliance: AS/NZS2293, AS/NZS60598
  • Designed in Australia
  • 1 Year Warranty

Volumetrics

Contents
Base Unit 1

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.