e-catalogue 2025

684652/D

Legrand 24m Weatherproof LED DALI Exit Sign - Running Man Right Single Sided

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Item Dimensions 381.0mmW x 191.0mmH x 131.0mmD

Description

A 24m viewing distance IP65 exit sign with NiMh battery technology. Designed for wall installations.

  • Removable gear tray for ease of maintenance and installation
  • Two-rate charge mechnism
  • DALI Monitored
  • Equipped with a Nickel-Metal Hydride (NiMH) battery, this exit sign offers reliable emergency power with proven thermal stability and low maintenance requirements
  • Long-lasting LED with a 50,000-hour light source life, delivering extended performance and reduced maintenance over time
  • Designed for standard wall mounting, with optional bracket accessories available to support alternative mounting configurations and site-specific requirements.
  • Constructed from high-impact polycarbonate, this exit sign offers robust protection against dust, water, and environmental stress.
  • Its IP65 rating ensures reliable performance in outdoor and industrial settings, making it ideal for harsh or exposed installations.
  • Designed & Manufactured in Australia
  • Compliance: AS/NZS 2293, AS/NZS60598
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 9321001457817

Documentation

icon Data Sheets & Others
icon Instruction Sheets

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.