684775/D
Description
The Securit Emergency Exit Sign features a 24m viewing distance edgelight design, purpose-built for surface-mounted installations. It utilises Nickel-Metal Hydride (NiMH) battery technology to deliver dependable emergency performance while minimising maintenance requirements. A flexible thermoplastic diffuser, secured with anti-tamper Resitork screws, enhances durability and prevents misuse in secure or high-risk environments.
- Unbreakable flexible thermo plastic diffuser
- Anti-tamper Resitork screws to prevent removal of the unit
- Thick 6mm polycarbonate panel to prevent entry to electronic components and LEDs
- DALI monitored
- Long-lasting LED with a 50,000-hour light source life, delivering extended performance and reduced maintenance over time
- Simple to install with quick connect terminal block
- Flexible, unbreakable thermoplastic diffuser secured with anti-tamper Resitork screws to prevent removal and eliminate misuse as a potential weapon.
- Designed & Manufactured in Australia
- Compliance: AS/NZS2293, AS/NZS60598
- 1 Year Warranty
Volumetrics
| Contents | Barcode | |
|---|---|---|
| Base Unit | 1 | 9321001457992 |
Documentation
Data Sheets & Others |
|
Instruction Sheets |
|
Photometry |
|
Declaration of Conformity |
|
Revit |

Data Sheets & Others
Instruction Sheets
Declaration of Conformity