You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

685080/D

Legrand WP2 Dali LED Weatherproof Batten with NiMh Battery 4ft

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001457862

Description

Ideal for wall or ceiling installations, this weatherproof LED batten features a durable GRP body and PC diffuser. Equipped with Nickel Metal Hydride (NiMh) battery technology, it ensures reliable performance and longevity, making it perfect for various indoor and outdoor settings.

  • Mode of operation: Switched Maintained
  • Lumen Output: 3000lm Mains mode, 660lm EM mode
  • Construction: Glass Reinforced polyester (GRP) body and Polycarbonate (PC) diffuser, 316 Stainless Steel clips
  • Mounting: Designed for surface mounting on walls or ceilings.
  • Maintained emergency
  • Dedicated LED engine for maximum spacing
  • Designed & Manufactured in Australia
  • Ideal replacement for T5 equivalents
  • Compliance: AS/NZS2293, AS/NZS60598. Photometric classification: C0 - D125 | C90 - C100
  • 1 Year Warranty

Volumetrics

Contents
Base Unit 1

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.