You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

684773/D

Legrand Securit DALI LED Recessed 2.6W Emergency Exit Sign - Double Sided Running Man STRAIGHT

Saleable Location AUS/NZL
Item Dimensions 514.0mmW x 286.0mmH x 103.0mmD

Description

The Securit Emergency Exit Sign features a 24m viewing distance edgelight design, engineered for recessed installations. It incorporates Nickel-Metal Hydride (NiMH) battery technology to support reliable emergency operation while reducing maintenance requirements. A flexible thermoplastic diffuser, secured with anti-tamper Resitork screws, enhances durability and prevents misuse in secure or high-risk environments.

  • Unbreakable flexible thermo plastic diffuser
  • Anti-tamper Resitork screws to prevent removal of the unit
  • Thick 6mm polycarbonate panel to prevent entry to electronic components and LEDs
  • DALI monitored
  • Long-lasting LED with a 50,000-hour light source life, delivering extended performance and reduced maintenance over time
  • Simple to install with quick connect terminal block
  • Flexible, unbreakable thermoplastic diffuser secured with anti-tamper Resitork screws to prevent removal and eliminate misuse as a potential weapon.
  • Designed & Manufactured in Australia
  • Compliance: AS/NZS2293, AS/NZS60598
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 9321001457978

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.