684771/D
Description
A 24m viewing distance edgelight exit sign with Lithium-Ion (LIION) battery technology. Designed for recessed installations. Unique flexible thermo plastic diffuser with anti-tamper resitork screws. Electronics designed to lengthen the life of the battery, minimising maintenances costs, as well as an environmentlly friendly battery.
- Mode of operation: Maintained
- Supply voltage: 240V a.c 50Hz
- Power consumption: 2.6W
- Inrush Current: 10A
- Light Source Life (LSL): 50,000 hours
- Battery: NiMh 3.6V 2.1Ah
- Operating temperature: 10° to 40°
- IP rating: IP20, IK rating: IK06
- Construction: White steel body and Thermo plastic diffuser
- Mounting: Recessed
- Photometric classification: C0 - E1.25 | C90 - E1
- Compliance: AS/NZS2293, AS/NZS60598
- Designed & Manufactured in Australia
- 1 Year Warranty
Volumetrics
Contents | Dimensions | |
---|---|---|
Base Unit | 1 | 347.0mmW x 163.0mmH x 556.0mmD |
Documentation
![]() |
|
![]() |
|
![]() |
|
![]() |
|
![]() |