You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

684487/D

Legrand 48m Large LED DALI Exit Sign - Running Man Left Single Sided

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Item Dimensions 620.0mmW x 417.0mmH x 122.0mmD

Description

Engineered for medium-range visibility, the 48m exit sign incorporates a Li-ion 6.4V 1.5Ah battery with iSmart temperature sensing. Suitable for ceiling or suspended mounting, it’s ideal for retail, education, and commercial spaces. The advanced battery management system extends service life and minimises environmental impact.

  • DALI Monitored
  • Made for ceiling mounting; wall mounting possible with optional bracket accessories.
  • Long-lasting LED with a 50,000-hour light source life, delivering extended performance and reduced maintenance over time
  • Equipped with a Nickel-Metal Hydride (NiMH) battery, this exit sign offers reliable emergency power with proven thermal stability and low maintenance requirements
  • Designed for streamlined overhead installation, the single-sided 32m exit sign features a lightweight, low-profile housing ideal for ceiling placement in corridors and transitional spaces.
  • Zinc-coated steel housing with white powder coat finish offers corrosion resistance and a clean aesthetic, while the acrylic diffuser ensures uniform light distribution and high impact tolerance
  • Designed & Manufactured in Australia
  • Suitable for shopping malls, exhibition halls, sports venues and industrial applications
  • Compliance: AS/NZS2293, AS/NZS60598
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 9321001457749

Documentation

icon Data Sheets & Others
icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.