You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

686200/D

Legrand G2 LED DALI Exit Sign - Running Man Decals White

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001457527

Description

A 24m viewing distance exit sign featuring a slide-connect bracket for streamlined installation and a durable housing. Powered by Nickel-Metal Hydride (NiMH) battery technology, this all-in-one solution supports both wall and ceiling surface mounting.

  • Low energy consumption and heat dissipation – save up to 70% on energy consumption.
  • High resistance polycarbonate clear cover and white ABS housing
  • One box solution
  • Can be wall, ceiling or cantilever mounted
  • Powered by NiMH battery technology for reliable, energy-efficient emergency operation
  • Large terminal block for ease of connection
  • Designed and manufactured in Australia
  • Compliance: AS/NZS 2293, AS/NZS60598
  • 1 Year Warranty

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.