664165/D
Description
The Legrand 360 LED Die-Cast Aluminium Bulkhead is a durable and energy-efficient lighting solution designed for wall or ceiling installation in both indoor and outdoor environments. Featuring a robust die-cast aluminium body with an IK10 impact rating and IP65 weatherproof protection, it delivers reliable performance in high-traffic and harsh conditions.
- Switched maintained – operates continuously when powered, with the option to switch off as needed, ensuring consistent illumination in both normal and emergency conditions
- Supports continuous illumination with integrated DALI (Digital Addressable Lighting Interface) control, enabling intelligent dimming, monitoring, and automated testing within a building management system.
- Long-life LED technology rated at 50,000 hours ensures extended reliability and significantly reduces maintenance requirements over the product’s lifespan
- Provides directional light distribution with a photometric classification of C0 - D80 | C90 - D80 (ceiling mount), ensuring effective and compliant illumination for emergency lighting applications
- Features a large terminal block for easy wiring and is surface-mounted for quick, flexible installation on walls or ceilings.
- Larger and more powerful, the 360 model provides broader light coverage, making it perfect for expansive areas or where greater visibility is needed.
- Durable die-cast aluminium body with a tough polycarbonate diffuser for impact resistance and long-lasting performance
- Designed in Australia
- Compliance: AS/NZS2293, AS/NZS60598
- 1 Year Warranty
Volumetrics
| Contents | |
|---|---|
| Base Unit | 1 |
Documentation
Data Sheets & Others |
|
Instruction Sheets |
|
Photometry |

Data Sheets & Others
Instruction Sheets