You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

684854/D

Legrand D50 LED Surface Mount DALI Satellite with NiMh Battery Black

Saleable Location AUS/NZL
Base Unit Barcode 9321001457619
Item Dimensions 245.0mmW x 60.0mmH x 245.0mmD

Description

Experience superior illumination with the D50 LED Satellite Light. Equipped with NiMh battery technology and designed for surface mount installations, it offers both efficiency and a sleek look.

  • Suitable for all emergency lighting applications
  • Suitable for surface mounting
  • One high Brightness LED
  • D50 Classification
  • DALI monitored
  • The surface-mounted D63 Satellite offers a straightforward installation process with a compact, low-profile design—ideal for solid ceilings or areas where recessed mounting isn’t suitable.
  • Designed & Manufactured in Australia
  • Ideal for high ceilings or open areas, the D50’s narrow beam delivers focused emergency lighting where precision coverage is required.
  • Compliance: AS/NZS2293, AS/NZS60598
  • 1 Year Warranty

Volumetrics

Contents
Base Unit 1

Documentation

icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.