You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

The HPM FORTA LED 2x10W 1460lm Tripod Worklight is perfect for brightening up workspaces on-site, at home, in garages or workshops. This high-performing worklight increases visibility and safety with its IP44 weatherproof rating, making it suitable for both indoor and outdoor use.

  • 2 x 730lm lumens
  • Easy plug in
  • 73lm / W
  • Ideal for garages, sheds and renovation jobs
  • 3 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001450634 6500.0
Outer Carton 2 9321001450689 676mmW x 360mmH x 327mmD 14.5
Pallet 32

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.