You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

404941

Legrand 2P 3 Phase 1 Meter Prong-Type Supply Busba

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 3245064049412

Description

Legrand offers optimised distribution solutions that allows for the various switchgear and protection devices of the electrical panel for residential or commercial applications to adapt to the challenges during installation. The 2 pole + neutral prong type can supply a row or a group of DX³ / TX³ devices from the top or bottom, and can also be cut to adapt to different situations.

  • Supply busbars prong type
  • Phase + Neutral
  • 100A max rating
  • 1 meter
  • Compatible with pole protection part no 4 049 88
  • Compatible with pole protection part no 4 049 91

Volumetrics

Contents Dimensions Net Weight Gross Weight
Inner Carton 10
Outer Carton 10 114.0mmW x 63.0mmH x 1042.0mmD 7.59
Pallet 320

Documentation

icon Data Sheets & Others

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.