You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

572736

Legrand Arteor Hotel BUS/SCS 2 Module RFID Keycard Switch Magnesium

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 3245065727364

Description

Hotel room power supply key card switch, available in the basic or in the RFID version (13.56 MHz frequency key card recognition).

  • Arteor™ hotel equipment - BUS/SCS
  • Operating temperature: (-10) – (+45) °C
  • RFID key card frequency: 13.56 MHz
  • Stand-by absorption: 5 mA
  • Max. absorption: 6 mA
  • Power supply from SCS BUS: 18-27 V a.c.
  • 1 Year Warranty

Volumetrics

Contents Barcode
Inner Carton 1 9321001476344
Outer Carton 20 9321001476351

Documentation

icon Data Sheets & Others
icon Range Guide
icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.