You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

Description

Hotel room power supply key card switch, available in the basic or in the RFID version (13.56 MHz frequency key card recognition).

  • Arteor™ hotel equipment - BUS/SCS
  • Operating temperature: (-10) – (+45) °C
  • RFID key card frequency: 13.56 MHz
  • Stand-by absorption: 5 mA
  • Max. absorption: 6 mA
  • Power supply from SCS BUS: 18-27 V a.c.
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1
Inner Carton 1 9321001476245
Outer Carton 20 9321001476252

Documentation

icon Data Sheets & Others
icon Range Guide
icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.