You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

404942

Legrand 3P 12 Module Prong-type Supply Busbar

Availability No Longer Available
Suggested Replacement 404951
Saleable Location AUS/NZL
Base Unit Contents 1.000000000

Description

Legrand offers optimised distribution solutions that allows for the various switchgear and protection devices of the electrical panel for residential or commercial applications to adapt to the challenges during installation. The 3 pole prong type can supply a row or a group of DX³ / TX³ devices from the top or bottom, and can also be cut to adapt to different situations.

  • Supply busbars prong type
  • Phase only
  • 90A max rating
  • Comes fitted with End cap part no 4 049 90
  • 12 modules
  • Compatible with pole protection part no 4 049 88
  • Compatible with pole protection part no 4 049 90
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 3245064049429 90.0
Inner Carton 40 3414971433021 90.0mmW x 92.0mmH x 228.0mmD 0.93
Outer Carton 40 263.0mmW x 215.0mmH x 328.0mmD 5.81
Pallet 2240

Documentation

icon Data Sheets & Others

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.